IESNA:LM-63-2002
[TEST]P951431
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-830-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27375
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4048.1 4491.3 4882.8 5168.7 5224.1 4913.1 4550.3 4332.3 4301.9 4487.8
4855.9 5306.3 5801.4 6528.8 7152.6 7561.8 8019.4 8571.6 9220.4 9828.1
10344.6 10698.4 10618 10362.4 9610 8017.6 6003.4 4033.8 2309.1 1294
865 589.8 255.6 132.3 46.5 0 0
4048.1 4466.3 4866.7 5149.1 5213.4 4914.9 4552.1 4323.3 4285.8 4462.8
4816.6 5250.9 5733.5 6371.5 7065 7442.1 7901.4 8417.9 9075.6 9660.1
10173 10546.5 10482.2 10208.7 9556.4 8064.1 6164.2 4162.5 2350.2 1279.7
866.8 609.5 257.4 150.1 55.4 8.9 0
4048.1 4469.9 4852.4 5156.2 5259.9 5031.1 4664.7 4398.4 4325.1 4441.3
4746.9 5116.9 5599.4 6137.4 6829.1 7234.8 7626.2 8092.6 8702.1 9257.9
9804.8 10114 10101.5 9733.3 9266.9 8062.3 6369.7 4301.9 2545 1537
1058 777.5 512.9 327.1 202 78.6 0
4048.1 4427 4804.1 5107.9 5277.7 5170.5 4843.4 4545 4398.4 4444.9
4657.6 4982.8 5345.7 5749.6 6346.5 6872 7284.8 7724.5 8237.4 8834.4
9352.7 9806.6 10080.1 10060.4 10022.9 10101.5 9393.8 7706.6 4813.1 2284.1
1440.5 1113.5 798.9 516.5 253.8 62.6 0
4048.1 4396.6 4741.6 5057.9 5277.7 5352.8 5141.9 4857.7 4621.8 4539.6
4637.9 4868.5 5163.4 5508.3 5851.4 6384 7002.4 7429.6 7978.3 8546.6
9157.8 9674.4 10071.1 10376.7 10505.4 10737.8 11048.7 10123 7803.1 4360.9
1699.7 786.4 530.8 334.2 168 21.4 0
4048.1 4364.5 4662.9 4970.3 5222.3 5404.6 5440.4 5277.7 5074 4904.2
4868.5 4968.5 5191.9 5433.2 5753.1 6082 6646.8 7390.3 7908.6 8326.8
8870.1 9529.6 10223 10841.4 11447.3 12137.2 13368.6 14662.6 14305.1 12249.8
8575.2 4183.9 1331.5 466.5 166.2 19.7 0
4048.1 4301.9 4557.5 4825.6 5081.1 5309.9 5515.4 5640.5 5654.8 5619.1
5594.1 5645.9 5769.2 5955.1 6200 6527 6939.9 7479.6 8158.8 8880.8
9590.4 10421.4 11415.1 12491.1 13720.7 14837.7 16172.8 18390.8 22002.8 23268.1
20051.1 13264.9 6877.3 3249.2 1131.3 134 0
4048.1 4293 4519.9 4755.9 5011.4 5234.8 5467.2 5672.7 5806.8 5881.8
5964 6094.5 6266.1 6484.1 6791.5 7168.6 7602.9 8144.5 8775.4 9520.7
10351.7 11232.8 12231.9 13413.3 14600 15801 17103.9 18889.4 22183.3 25028.6
23207.4 16256.8 8709.2 3805 1152.8 112.6 0
4048.1 4248.3 4437.7 4646.8 4852.4 5077.6 5304.5 5540.5 5783.5 6033.7
6266.1 6528.8 6864.8 7281.2 7858.5 8469.8 9140 9828.1 10594.8 11463.4
12324.8 13182.7 14056.7 15014.6 16051.2 17064.6 18094.1 19327.3 21166.3 22812.4
21825.8 17670.5 11082.7 4650.4 984.8 89.4 0
4048.1 4169.6 4301.9 4439.5 4587.9 4745.1 4914.9 5102.6 5315.3 5570.8
5897.9 6278.6 6709.3 7283 8042.6 8907.6 9795.9 10761 11819.1 12925.4
14049.5 15079 16053 16971.7 17779.5 18557 19461.3 20464 21698.9 21679.3
19223.6 14844.9 8335.7 2446.7 368.2 51.8 0
4048.1 4089.2 4144.6 4201.8 4260.8 4335.9 4423.4 4519.9 4630.8 4782.7
4982.8 5215.2 5506.5 5928.3 6518.1 7245.5 8076.6 8941.6 9815.6 10641.3
11395.5 12140.8 12882.5 13597.4 14231.8 14796.6 15370.3 16015.5 16485.5 15436.4
12612.6 8707.5 3449.4 707.7 194.8 64.3 0
4048.1 4051.7 4057 4073.1 4094.6 4112.5 4142.8 4173.2 4207.2 4257.2
4328.7 4403.8 4487.8 4639.7 4870.2 5140.1 5527.9 5996.2 6577.1 7200.8
7831.7 8455.5 9088.1 9679.7 10203.4 10669.9 11064.8 11456.2 11506.3 10242.7
8187.4 5658.4 2266.2 452.2 116.2 35.7 0
4048.1 4003.4 3976.6 3937.3 3894.4 3849.7 3790.7 3733.6 3651.3 3547.7
3436.9 3279.6 3136.6 3043.7 3022.2 3066.9 3252.8 3583.4 4005.2 4437.7
4822 5127.6 5395.7 5631.6 5806.8 5892.5 5805 5404.6 4562.8 3283.2
2012.4 1052.7 400.3 105.4 23.2 0 0
4048.1 3924.8 3776.4 3610.2 3422.6 3186.7 2931.1 2645.1 2355.6 2101.8
1896.3 1730.1 1599.6 1506.6 1442.3 1379.8 1331.5 1319 1376.2 1533.5
1719.3 1840.9 1848 1742.6 1567.4 1327.9 1077.7 815 570.1 346.7
203.7 119.7 64.3 21.4 5.4 0 0
4048.1 3828.3 3563.8 3256.4 2881 2493.2 2132.2 1849.8 1637.1 1456.6
1290.4 1136.7 1022.3 968.7 941.9 906.1 879.3 854.3 822.1 793.5
772.1 736.3 682.7 611.2 530.8 448.6 371.7 312.8 262.7 214.5
160.9 103.7 48.3 12.5 3.6 0 0
4048.1 3715.7 3327.9 2863.2 2393.1 1974.9 1692.5 1485.2 1294 1134.9
1034.8 975.8 925.8 881.1 838.2 797.1 756 706 650.6 602.3
568.3 534.4 502.2 457.5 418.2 370 328.9 286 237.7 185.9
123.3 73.3 34 12.5 3.6 0 0
4048.1 3654.9 3154.5 2571.8 2042.8 1701.5 1469.1 1265.4 1124.2 1056.3
1000.9 940.1 879.3 823.9 773.9 725.6 668.4 607.7 548.7 500.4
461.1 421.8 396.8 373.5 343.2 307.4 268.1 225.2 173.4 123.3
87.6 51.8 23.2 5.4 0 0 0
4048.1 3567.3 2961.5 2305.5 1821.2 1533.5 1310.1 1168.9 1099.2 1043.8
988.3 918.6 850.7 784.6 718.5 652.3 586.2 525.5 477.2 439.7
411.1 386 361 327.1 293.1 260.9 223.4 184.1 148.3 118
87.6 57.2 19.7 0 0 0 0
4048.1 3513.7 2825.6 2137.5 1714 1444.1 1243.9 1158.1 1106.3 1049.1
988.3 918.6 843.6 764.9 688.1 613 546.9 496.9 461.1 425.4
393.2 359.2 330.6 302 273.4 239.5 202 164.4 135.8 107.2
76.9 46.5 10.7 0 0 0 0
4048.1 3465.5 2722 2042.8 1671.1 1406.6 1233.2 1172.4 1113.5 1054.5
995.5 927.6 854.3 775.7 697 627.3 570.1 514.7 466.5 421.8
384.3 343.2 311 280.6 246.6 203.7 162.6 135.8 110.8 82.2
55.4 26.8 5.4 0 0 0 0
4048.1 3467.3 2697 2017.8 1638.9 1383.3 1236.8 1186.7 1138.5 1079.5
1018.7 954.4 888.3 815 738.1 664.9 602.3 545.1 496.9 450.4
402.1 352.1 311 273.4 232.3 185.9 141.2 118 94.7 71.5
46.5 21.4 3.6 0 0 0 0
4048.1 3506.6 2734.5 2042.8 1658.6 1395.8 1242.1 1192.1 1145.6 1086.6
1027.7 965.1 897.2 825.7 750.6 675.6 607.7 550.5 511.2 468.3
409.3 359.2 314.6 275.2 228.8 184.1 141.2 118 92.9 69.7
46.5 21.4 5.4 0 0 0 0
